Power your cordless performance

Our B22 8.0 battery is developed to give you Power. Always. Everywhere

When you need the power to perform in every application, the latest lithium-ion battery technology from Hilti is the ideal match for your 22 volt cordless power tools.

Developed to meet the demands of the jobsite

New cell technology

Robust casing

Increased runtime

Higher performance

Next generation technology

We work to improve the performance of our batteries, and the B22 8.0 battery uses larger and more efficient Li-ion 21700 cells to give you longer runtime, and improve the performance of your tools.

Platform compatibility

The new B22 8.0 battery is fully compatible with the entire range of Hilti 22 volt tools, which means that you can be safe in the knowledge they’ll fit your cordless tool kit.

Power that’s easy to handle

The new cell technology increases the amount of energy stored while running cooler, thus reducing the amount of power lost. This means your power tools will run for a longer time in even the most demanding jobs.

What's new about the B22 8.0 battery?

The new B22 8.0 battery enhance the performance of your existing 22 volt tools by integrating new, high-power 21700 cells into the robust casing along with our advanced Cordless Power Care (CPC) cell management system. This means we have been able to increase the energy storage capacity and provide a higher power output, increasing runtime and reducing the time spent recharging.

If you don't want to compromise on weight or size, the B22 5.2 battery provides you with the perfect balance of power and runtime to work with a broad range of materials and applications.

Our new B22 8.0 battery is the most powerful solution that provides you with a high runtime and the extra performance needed in demanding applications – such as serial drilling through concrete and hard timber or grinding and cutting metal.

Retaining all the benefits of Hilti's robust design to protect your Li-ion battery from the rigors of the jobsite, the B22 8.0 delivers high power to your 22 volt power tools, increasing runtime by up to 80% and reducing the need for frequent recharges.

A vast range available on 12V, 22V and 36V platforms, you can choose the power and reach you need to meet the demands of your job.

Find out more here

See the technology that powers our range of 22V batteries

Technology that powers our 22V batteries

Extensive range of chargers and accessories to keep you powered up

C 4/36-90

Multi-voltage compact charger for all Hilti Li-ion batteries

Buy now

C 4/36-DC

Multi-voltage car charger for all Hilti Li-ion batteries

Buy now

C 4/36-350

Multi-voltage fast charger for all Hilti Li-ion batteries

Buy now

C 4/36-MC4

Multi-voltage four-bay charger for all Hilti Li-ion batteries

Buy now

RC 4/36

Robust radio charger with DAB and NFC for Bluetooth pairing

Buy now

HELPING YOU WITH YOUR DAILY BUSINESS

Services to keep you performing

You can't predict damage to your batteries, but when it happens you'll be left powerless.

To help you avoid productivity issues on the jobsite our range of services help you avoid these additional costs and keep you working.

BUILD YOUR OWN CONFIGURATOR

Whether you’re equipping your team for an upcoming project or just adding a new cordless tool, we’ve made it easier to make sure you get exactly what you need.  

The build your own configurator lets you choose any combination of tools from our cordless tools, providing recommendations for batteries, chargers and inserts.

YOUR 24/7 PARTNER

Whatever the job, wherever you are, our teams are always available to help you get the job done

We have dedicated account managers and technical consultants who will meet you directly at the jobsite and offer solutions instantly.

Our customer service agents can provide information, take orders, arrange deliveries and repairs all in just one phone call. And, you have instant access to our products at our many Hilti Stores, where you can try out our tools and inserts and get further advice.