Compact and powerful 12v batteries

Meeting the need for compact power, the 12V 2.6 Ah battery will help your work flow

Using the latest Li-ion cell technology and providing robust protection for tough conditions, our range of 12 volt tool batteries and chargers deliver power and runtime in a compact package to help you work in tight spaces or overhead, where size and weight are critical.

Hilti Portfolio of 12 Volt tools

WITH OUR B12 BATTERIES, SIZE REALLY DOESN'T MATTER

When it's compactness and accessibility to small spaces you need, our 12V power tools and B12 2.6 battery match the demands of different applications. The B12 2.6, uses the latest Lithium-ion technology to deliver compact power, providing the flexibility and performance in a package that's robust enough for jobsite conditions.

So, if you choose the compact B12 2.6 with Hilti you have a battery that's fit for every application giving you Power. Always. Everywhere.

Compact and lightweight

Compact performance with the B12 2.6 Battery

Compact B12 2.6

For a broad range of applications, from measuring to screw fastening and light-duty drilling, the compact B12 2.6 battery offers the ideal balance between weight and size.

Buy the B12 2.6 now

Big on performance small on size

Hilti 12 volt Li-ion tool batteries give you power to perform

There are jobs where you can't compromise on weight or size, and our range of 12 volt tool batteries provide you with the perfect balance of power and runtime to work with a broad range of materials and applications.

Packaged in a glass-fiber reinforced housing which is more resistant to damage or temperature changes than standard ABS, you can be assured of productivity and reliability for your cordless tools.

The new B12 batteries are big on performance and small on size

No space, no problem

B12 2.6 tool batteries provide a compact solution when space is limited

The advantages of the B12 2.6 battery is not just its performance, but also the portability and compactness to all of your cordless tools.

So no matter if you need to work in tight spaces or have to move quickly between different jobs, B12 2.6 battery provides all the benefits of Hilti's robust design that help to protect your battery from the rigors of the jobsite.

No space is no problem with Hilti 12 volt batteries

Less repairs, more performance. Cordless Power Care (CPC)

Hilti batteries for 12 V, 22 V and 36 V cordless platforms

Cordless platform

With 3 voltage platforms and a choice of capacity, our batteries power a full range of tools from compact screw fasteners to heavy-duty breakers.

Find out more about cordless platform
A powerful and reliable battery platform

Power and reliability

Reliability is a critical success factor and you need power tool batteries you can trust to work in extreme conditions, whether it be high heat or the freezing cold.

Find out more about power and reliability
Hilti batteries have a reinforced outercasing to protect against damage

Care and protect

With a glass-fiber outer casing, sealed electronics and individual cell protection, Hilti Li-ion tool batteries help to provide the resilience for use on the jobsite.
 

Find out more about care and protect

BUILD YOUR OWN CONFIGURATOR

Whether you’re equipping your team for an upcoming project or just adding a new cordless tool, we’ve made it easier to make sure you get exactly what you need.  

The build your own configurator lets you choose any combination of tools from our cordless tools, providing recommendations for batteries, chargers and inserts.

Build your own lets you choose the tools in your kit