Why upgrade to Profis Engineering?
Software features | PROFIS Engineering Standard | PROFIS Engineering Premium |
---|---|---|
Multiple load combinations | • | • |
Import loads from Excel | • | • |
Masonry design according to ETAG 029 | • | • |
Enhanced user interface including undo functions & favourites bar | • | • |
Customisable reports | • | • |
Output item numbers | • | • |
Interface with Tekla modelling software | • | • |
Advanced steel-concrete connection design and stress analysis on: (1)
|
• | |
Baseplate design through Finite Element Analysis/ASI & AISC Design Guides | • | |
Quick exporting to CAD / BIM software | • | |
Cloud-enabled web access and file sharing via desktop, tablet or smartphone | • |
1) Design of baseplate, welds, stiffeners as per EC3, AS4100 and concrete design as per EC2, AS3600. Anchor design as per AS5216:2018.