DESIGN FOR ANCHOR FASTENERS

Hilti PROFIS Anchor – fixing base plates and handrails

Hilti PROFIS Anchor software

Hilti PROFIS Anchor designs a wide range of applications for anchoring in concrete.

Wide range of applications

Hilti PROFIS Anchor is fully compliant with Australian Standard AS 5216 / SA TS 101 (Design of post-installed and cast-in fastenings in concrete).

Furthermore, Hilti PROFIS Anchor includes SOFA – our own Hilti design method, which can safely design complex configurations that are not included in international codes.

You can also design according to a wide range of international codes – to design projects based all over the world. These codes include Europe (ETAG), the United States (ACI), Canada (CSA) and Russia (STO).

Speed up and simplify your design process

Hilti PROFIS Anchor speeds up calculations, importing and processing multiple load cases simultaneously, and can be used for complex anchoring configurations. You can also automatically select layouts and base plates.

Add 60 years of Hilti expertise to your own

Hilti PROFIS Anchor is based on more than 60 years of our Hilti research and development into anchor fixings including chemical and mechanical fasteners. 

ASK AN ENGINEER

KEY FEATURES OF HILTI PROFIS ANCHOR

Design methods covered

  • Australian Standard AS 5216 / SA TS 101
  • Design applications outside of international codes using our SOFA Hilti design method.
  • Design anchoring in concrete according to European (ETAG), American (ACI), Canadian (CSA), Australian (SA TS 101) and Russian (STO) codes.

Design features

  • Input and process multiple load cases simultaneously
  • Automatically select optimum anchor configurations and minimum base plate sizes using our PROFIS Geometry Adjustment feature
  • Design fixings for handrails and anchoring according to AS 5216 / SA TS 101
  • Create your own templates for design input parameters
  • Output - create specification text and reports with calculation proofs and installation information

Open Hilti BIM/CAD Library of Hilti products

ACCESS HILTI PROFIS ANCHOR

You can access Hilti PROFIS Anchor free of charge here at Hilti Online. Just sign up or log in.

DOWNLOADS

OUR HILTI ENGINEERING SERVICE

If you’d like help with your design, our expert Hilti engineers can design anchor fastener systems for you. For more information, contact your local Hilti team.

Hilti BIM/CAD library

HILTI BIM/CAD LIBRARY

More information