Find out why the TE 6-A22 is the first choice for many applications
1
/ 5
Ideal for general construction jobsites
Use the TE 6-A22 to fasten formwork or to install scaffolding on jobsites, or benefit from the chisel function to clean concrete drops from floors and walls.
2
/ 5
Perfect for mechanical installations
Perfect for medium-heavy mechanical installations of tubes and pipes thanks to its performance, low weight and longer operation per battery charge.
3
/ 5
Exchangeable chuck for use with different drill bits
Perfect for medium-heavy steel applications such as installing metal stairs, covering profiles or big fences. Thanks to the exchangeable chuck it also fits HSS drill bits for drilling in metal.
4
/ 5
Easy to use for electrical installations
The TE 6-A22 is also great for drilling holes for electric channels and installations. Plus, you can add the optional DRS Dust Removal System for a virtually dust-free working environment.
5
/ 5
Chisel function for more versatility
The chipping function helps to remove tiles or clean a surface or to chip base material for electric channels.
How we built your new rotary hammer drill
A wide range of tools on the Hilti 22 Volt battery platform
With a TE 6-A22 you get a powerful family member of the Hilti 22 Volt battery platform.
Make your jobsite more productive and change batteries freely between a great number of other Hilti cordless tools, like drill drivers, hammer drill drivers, impact wrenches, angle grinders, circular saws or fastening tools.
To make comparing and selecting the right cordless tools really easy, try the Build Your Own configurator to create the tool package you need.
Compare the TE 6-A22 with other cordless rotary hammer drills in this range
TE 4-A22: the light and compact tool
The TE 4-A22 is compact while providing high level of work per battery charge.
Drilling diameter 4 to 12mm.
Ideal for electrical and mechanical installations.
TE 6-A22: best performance on the broadest platform
Gives you high performance and versatility for drilling and chipping.
Drilling diameter from 6 to 16 mm.
Ideal for mechanical, electrical, steel and metal installations and general construction jobsites.
TE 6-A36: The compact 36 volt tool with maximum charge duration
Provides best power-to-weight ratio, combined with the extreme capacitiy of the 36 volt battery.
Drilling diameter 6 to 16 mm.
Ideal for mechanical, steel and metal, electrical installations and for use on general construction jobsites.