Hilti Radio Charger

HILTI CORDLESS RADIO-CHARGER

Rock more. Cord less.

RC 4/36-DAB Radio-Charger

The Hilti Radio-Charger is the latest ‘must-have’, to complete your Hilti cordless tool kit.

With Bluetooth, AUX, Near Field Communication (NFC) and USB connectivity, plus a digital radio built-in, all you need to do is pick your favourite tracks and the Hilti Radio-Charger will power up your batteries and keep you going too!

Our new digital Radio-Charger is available on Hilti Fleet Management. Plus, unlike other Radio-Chargers on the market ours is also backed by our Hilti tool service warranty, that’s a 20-year manufacturer’s warranty and 2-year wear and tear coverage.

Robust 

  • Thermoplastic bumpers protect the entire unit
  • Robust housing and shrouded antenna
  • Metal grid with embossed Hilti logo shields the speakers

Ergonomic design for easy mobility/transport

  • Most compact jobsite radio on the market
  • Handle in center of gravity
  • Fast and easy cord wrapping

features and specs

NFC and Bluetooth connectivity
Bluetooth® and NFC

Bluetooth® pairing with NFC to easily play music from all relevant devices

Find out more
Digital Audio Broadcasting
DAB+

Receives AM, FM and Digital Audio Broadcasting (DAB) stations

Find out more
AUX and USB connectivity
AUX and USB

AUX and USB charging for phones and tablets

Find out more
A warranty that goes further

20 year manufacturer's warranty and up to 2 years wear & tear coverage

Find out more
Charges batteries
Charge-up while you listen

Can charge all Hilti Li-ion battery sizes and voltages (12V-36V)

Find out more
Digital Audio BroadcastingCan run on any 14V-36V Hilti Li-ion battery
Rock-out wherever you are

Can run on any 14V-36V Hilti Li-ion battery or can be plugged into a wall outlet

Find out more
Excellent sound
Excellent sound

Two 20W powerful two-way speakers provide excellent sound

Find out more

CONTACT US
CONTACT US