INJECTABLE EPOXY ANCHOR FOR USE IN CRACKED CONCRETE AND UNDER SEISMIC CONDITIONS

Hilti HIT-RE 500 V3 sets new standards for post-installed rebar and anchoring applications

Injectable epoxy mortar for cracked concrete and for use under seismic conditions

Fifteen years ago, Hilti set legendary standards for designers and contractors alike with HIT-RE 500 – one of the first injectable epoxy anchors for post-installed rebar and anchoring applications. And because our customers needed the same high performance and reliability in cracked concrete and seismic applications, we introduced HIT-RE 500-SD for fastening under these conditions.

The new HIT-RE 500 V3 delivers performance and safety in design while making installation even easier and faster than ever before. 

TECHNICAL SPECS

   
Base material
Cracked and un-cracked concrete
Recommended applications Post-installed rebar connection 
  All anchoring applications
Category Slow cure epoxy injection mortar
Curing time at +20°C 7,0 h.
Working time at +20°C 30 min.
ETA approvals
ETA-16/0143 for Anchoring
  ETA-16/0142 for Post-installed rebar
Load type Static, seismic
Anchor diameters M8 – M30
Rebar diameters Ø8 - Ø40 mm.
Drilling method  
SafeSet with Hilti hollow drill bit Yes
Hammer drill bit Yes
Diamond coring Yes
Base material condition  
Dry Yes
Wet Yes
Water filled Yes
Underwater Yes

CONTACT US
CONTACT US