Added to cart
Added to cart
Go to shopping cart

ANCHORING MECHANICAL AND ELECTRICAL SUPPORTS

Fastening to the underside of concrete deck

Hilti HST3 stud anchor

Hilti anchors for mechanical and electrical support

Building design is becoming increasingly complex and many structures have a mass of pipes, tubes and cables suspended from the ceiling.

So at Hilti we’ve developed a wide range of versatile cast-in-place and post-installed anchor solutions.

We also offer a range of back up services to help with design, design software, onsite testing and consultation, training, technical data and documentation.

WHICH ANCHOR SYSTEM DO I USE FOR MECHANICAL AND ELECTRICAL SUPPORTS

We rigorously test our anchor systems to measure their resilience to fire, corrosion, static, dynamic and seismic loads. They are all code and regulation compliant.

We offer a range of anchors, including screw anchors, expansion anchors and drop-in anchors.

Our Hilti HST3 expansion and HUS3 screw anchors are particularly useful for ceiling anchoring and tight spaces.

Hilti anchors baseplate selector chart

HOW TO DESIGN ANCHOR SYSTEMS FOR MECHANICAL AND ELECTRICAL SUPPORTS

If you need help with design, you can work with our expert Hilti engineers – contact your local Hilti team for more help.

Or use our Hilti PROFIS Anchor or Hilti PROFIS Anchor Channel design software:

  • They’re up-to-date with the latest codes and regulations
  • Use PROFIS Anchor Channel for designing cast-in place, and PROFIS Anchor for mechanical and chemical anchors
  • Links to our Hilti BIM/CAD library

DOWNLOAD OUR FREE DESIGN SOFTWARE

ASK AN ENGINEER

Log in to proceed
Need help? Contact us
Register Here
CONTACT US
CONTACT US