Added to cart
Added to cart
Go to shopping cart

SAFESET SYSTEM FOR INSTALLING ANCHORS AND REBAR CONNECTIONS

The simple, reliable, highly productive and fully approved method for jobsite installations

SafeSet system for installing rebar connections with HIT-RE 500 V3 epoxy mortar

SafeSet system for the reliable and simple installation of anchors and rebar connections

SafeSet is the Hilti system for setting anchors and post-installed rebar connections.

SafeSet helps ensure that anchors can carry their maximum load values safely, minimising the risk of anchor failure. It’s designed to speed up the installation of anchors and rebar connections and to make them safer and more reliable. 

All SafeSet components are covered by international approvals and work seamlessly as a system.

ASK AN ENGINEER

HOW SAFESET IMPROVES ANCHOR AND REBAR INSTALLATION

SafeSet system with cordless battery dispenser HDE 500-A22 and ultimate-performance hybrid mortar HIT-HY 200

Highly reliable

SafeSet components work intuitively as a system to reduce potential mistakes during installation work. SafeSet achieves reliability and security by eliminating steps that negatively impact anchor and rebar performance.

Rebar installation with SafeSet system

Simply productive

The SafeSet system solution is easy to use and offers a faster installation process. It eliminates the most time-consuming steps, such as hole cleaning, so installations can be made in half the time compared to traditional methods.

ICC ES approval for the Hilti SafeSet system

Fully approved

Innovatively designed and stringently tested, SafeSet systems carry world-class approvals from renowned third-party institutions.

SafeSet meets the requirements of Standards Australia SA TS:101 2015, referenced in the National Construction Code (NCC).

WATCH THE VIDEO NOW

alt text

Discover our SafeSet solutions for setting anchors and rebar

Reliable approved SafeSet method for setting anchors
ANCHOR SOLUTIONS

SafeSet makes anchor installation safer and more productive

Find out more
Reliable approved SafeSet method installing rebar connections
REBAR SOLUTIONS

SafeSet makes rebar installation safer and more productive

Find out more
Hilti PROFIS sofware for anchor installation and design
Hilti PROFIS SOFTWARE

Design safer, reliable anchor systems more efficiently than ever

Find out more

Log in to proceed
Need help? Contact us
Register Here
CONTACT US
CONTACT US