Added to cart
Added to cart
Go to shopping cart

Make your jobsite installations simple, seamless, and productive

Hilti Safeset system for installing anchors and rebar

Hilti SafeSet system

SafeSet is our system for installing anchor fastenings.

SafeSet helps to ensure that anchors can carry their maximum load values safely, minimising the risk of failing anchors.

It’s designed to speed up the installation of anchors and rebar connections and to make them safer and more reliable.

All the components of SafeSet are covered by international approvals and fit seamlessly together.

HOW CAN SAFESET IMPROVE ANCHOR INSTALLATIONS

Hilti HIT-HY 200, HDE 500-A22, HIT-Z Anchor rod, TE-YD Hollow drill bit

SafeSet is designed for:

  • Reliability
    SafeSet is designed to reduce the risk of failing anchors and to avoid mistakes during installation, for instance through inadequate cleaning of drilled holes.
  • Productivity
    With SafeSet you can install anchors up to 50% faster than by traditional methods - by eliminating time-consuming steps, such as manually cleaning drilled holes.
    All our SafeSet components are tested and developed together to make sure they fit together seamlessly.
    Use one system – all from one manufacturer.
  • Full system approval
    All SafeSet systems are covered by international approvals such as ETA and ICC and meet the requirements of SA TS 101.

WATCH THE VIDEO

alt text

HILTI PROFIS SOFTWARE TO DESIGN AND CALCULATE YOUR INSTALLATIONS

You can also use Hilti PROFIS Anchor design software to design anchor fastenings.

For assistance with your design, our local Hilti design engineers can work with you on your project onsite or from the office. Just contact your local Hilti team for more information.

ASK AN ENGINEER

Hilti PROFIS Anchor software
Hilti PROFIS Anchor

Design for anchor fasteners – fixing base plates and handrails.

More information

Log in to proceed
Need help? Contact us
Register Here
CONTACT US
CONTACT US