Spacer BX-S
New productItem #2354563
Tool-mounted fastener spacing laser for efficiently setting nails at pre-defined distances
- Dimensions (LxWxH): 103.6 x 70.1 x 76.4 mm
- Bluetooth: No
Share
Features & Applications
Features & Applications
Spacer BX-S #2354563
Features
- Adjustable, laser-based spacing aid – simply choose the required spacing, then align the laser ring with the neighboring fixture for uniformly distanced fastening points every time
- Get the job done sooner – uniform spacing without needing any up-front markings or cumbersome distance attachments
- Improve productivity and compliance – a more efficient way to install critical M&E systems as required by the specifier, manufacturer or inspector
- More economical – minimize waste and better plan the number of fasteners required by working consistently to the maximum allowable spacing
- Professional-looking results – easily give visible installations, such as lighting or ductwork, a neater and more organized appearance
Applications
- Maintaining uniform spacing between fasteners for cables, conduits, ducts, channels or drop ceilings
- Installing circuit integrity systems (CIS), fire alarms and security devices – when uniform, compliant spacing between fasteners is essential
- Installing visible, light electrical channel/ducts, conduits and cables – when the result will not be hidden afterwards
- Installing data and fiber optic cables – when correct fastener spacing is essential for correct function
- Compatible with all BX 3 battery-powered fastening tools