Battery charger C 7/36-ACS 240V
New productItem #378451
Charger for NiMH batteries
- Battery System Compatibility: 14 V, 24 V, 36 V
- Rated input voltage: 240 V
Share
Features & Applications
Features & Applications
Battery charger C 7/36-ACS 240V #378451
Features
- Universal charger for all Hilti NiMH batteries up to 36V
- Fast charging, takes only 30 min. to charge 36V batteries
- Electronic control prevents overheating and overcharging
- Active Cooling System (C 7/36-ACS) keeps the battery cool while charging
- LED status display shows charging, fully charged or regenerating
Applications
- Charging all Hilti NiMH batteries up to 36V: SBP10, SBP12, SFB105, SFB121, SFB125, SFB121, SFB126, SFB150, SFB155, SFB180, SFB185, B24/3.0, B24/2.0 and B36/2.4
- Charging all Hilti NiMH batteries up to 24V: SBP10, SBP12, SFB105, SFB121, SFB125, SFB121, SFB126, SFB150, SFB155, SFB180, SFB185, B24/3.0 and B24/2.0
- Charging many older Hilti battery types such as: BP40, BP60, BP72 and BP12 (using the CA 7/36 adapter)
- Charges 12, 15.6, 18 and 24 volt NiCd or NiMH batteries
- Charges 12, 15.6, 18, 24 and 36 volt NiCd or NiMH batteries
Services
Fleet Management
We manage your tools so you can manage your business.