HDA-T Undercut anchor
New product
Ultimate
Item #r1190
Ultimate-performance through-set undercut anchor for dynamic loads (zinc-plated)
- Material, corrosion: Zinc plated (min. 5 microns)
- Head configuration: Externally threaded
- Approvals / test reports: ETA, Fatigue, ICC-ES report (concrete), Nuclear (NQA-1), Seismic
Share
Features & Applications
Features & Applications
Features
- Combines the advantages of a post-installed mechanical anchor, i.e. flexibility and immediate loading, with the performance of a cast-in-place headed stud
- Close spacing and small edge distance thanks to low expansion forces
- Self-undercutting facilitates fast and reliable installation without the need for a separate undercutting tool or additional operations
- The resulting keying effect provides a secure hold even in cracked concrete under dynamic loading
- Manufactured under an NQA-1 nuclear quality assurance program with comprehensive approvals
Applications
- Safety-relevant, heavy-duty fastenings for all dynamic loading (shock, seismic and fatigue) in cracked or uncracked concrete, including applications in nuclear power plants
- Fastenings to support heavy pipes, safety barriers, industrial machines, crane rails, dorm structures, crash barriers, roof fixings, elevator tracks, bridge retrofitting etc.
For approval or certificate information, please see individual items.