IN Insulation fastener
New product
Standard
Item #r1161
Economical plastic insulation anchor for fastening soft insulating materials to concrete and masonry
- Base materials: Masonry (solid), Masonry (hollow), Concrete (tough)
- Working principle: Impact anchor
- Drill bit diameter: 8 mm
Share
Features & Applications
Features & Applications
Features
- The sheets are held securely at corner cross joints by the four arms of the fastener
- Quick and easy impact installation
- Insulating material thickness: up to 150 mm
Applications
- For fastening soft, non-self-supporting insulating materials, mainly mineral wool and glass wool