NEW TO HILTI.COM.AU?See your customised pricing and shop 24/7Register Now
Hilti

Features & Applications

Features
  • Quick and easy impact installation
  • Insulating material thickness: up to 150 mm
  • Depth of embedment: 25 mm
Applications
  • Fastening rigid, self-supporting, insulating materials such as expanded polystyrene

Technical Data

Consulting & Support