HDA-P Undercut anchor
New product
Ultimate
Item #r1191
Ultimate-performance pre-set undercut anchor for dynamic loads (zinc-plated)
- Material, corrosion: Carbon steel, zinc-plated, Zinc plated (min. 5 microns)
- Head configuration: Externally threaded
- Approvals / test reports: ETA, Fatigue, ICC-ES report (concrete), Nuclear (NQA-1), Seismic
Share
Features & Applications
Features & Applications
Features
- Combines the flexibility and immediate loading capability of a post-installed mechanical anchor with the performance of a cast-in-place headed stud
- Close spacing and small edge distances thanks to low expansion forces
- Self-undercutting facilitates faster and more reliable installation without need for a separate undercutting tool or additional operations
- The resulting keying effect provides a more secure hold even in cracked concrete under dynamic loading
- Manufactured under an NQA-1 nuclear quality assurance program with comprehensive approvals
Applications
- Safety-relevant, heavy-duty fastenings for all dynamic loading (shock, seismic and fatigue) in cracked or uncracked concrete, including applications in nuclear power plants
- Fastenings to support heavy pipes, safety barriers, industrial machines, crane rails, dorm structures, crash barriers, roof fixings, elevator tracks, bridge retrofitting etc.
For approval or certificate information, please see individual items.