HLC-H Sleeve anchor
New product
Standard
Item #r3955
Economical sleeve anchor (hex head)
- Head configuration: Hex head
- Approvals / test reports: Fire
- Material, corrosion: Carbon steel, zinc-plated
Share
Features & Applications
Features & Applications
Features
- Variety of lengths and sizes for a multitude of applications
- Pre-assembled anchor for fast, easy installation
- Ideal for through-fastening applications
- Easily removable ideal for temporary fastenings
- Practical imprint in the sleeve that shows the right drill bit required
Applications
- Suitable for a large range of temporary applications, fixing of small devices etc.