NEW TO HILTI.COM.AU?See your customised pricing and shop 24/7Register Now
Hilti

Features & Applications

Features
  • Unbeatable versatility – flexible embedment depth (approved at 50 mm and 70 mm) makes these plastic anchors suitable for a vast range of fastenings and base materials
  • Higher corrosion resistance – hot-dip galvanized screw for use in mildly corrosive environments (other screw types also available)
  • Time-saving on the jobsite – these concrete plastic anchors arrive ready to use with the screw pre-assembled in the wall plug
  • Extensive documentation available – see the technical data sheet for essential load, resistance, design and installation information
Applications
  • Rainscreen/ventilated façades – fastening façade mounting brackets to concrete and masonry
  • Metal fabrication – fastening handrails, balustrades, railings, window bars and other architectural metalwork to concrete and masonry
  • Suitable for fastening fixtures up to 150 mm thick (60-200 mm anchor length available)

Technical Data

Documents & Videos

Consulting & Support