HKD-ER SS Drop-in anchor
New product
Premium
Item #r3984
High-performance manual-set drop-in anchor without lip (stainless steel)
- Approvals / test reports: ETA
- Material, corrosion: Stainless steel, A4
- Base materials: Concrete (cracked)
Share
Features & Applications
Features & Applications
Features
- Stainless steel provides corrosion resistance for exterior environments
- No damage to the thread when tapping in and expanding
- Anchor, setting tool and Hilti drill bit form a matched-tolerance system for reliable fastenings
Applications
- Anchoring in exterior applications requiring a flush finish
- For medium-duty loads with anchor bolts and threaded rods, e.g. suspension systems for pipes, air ducts, sprinkler systems, etc.
- For redundant applications in cracked concrete or single-point applications in uncracked concrete
For approval or certificate information, please see individual items.