Hilti Australia:

131 292

Shopping basket

Your shopping basket is empty

Quick order entry

 

Enter item numbersEnter item numbers to add items to shopping basket
Add to basket

Diamond cutting discDC-D 125 SE/C1 (pack of 4): Item number: 03092118

 

Minimum quantity 1
Quantity required
Add to basket Loading...
Please wait.

Technical Data

Disc Diameter 125 mm
For use with DC-SE 20
Max. Speed Under Load 12200 rpm
Segment Dimensions (LxWxH) 32 x 1.55 x 7 mm
Max. cutting depth 40 mm
Blade thickness 1.55
Arbor 22.23 mm
Diamond Blade Quality Power line
Continuous rim No
Wet or Dry Cutting Dry
Laser welded segments Yes
Number of segments 10

Related products

Please login  

Login or registration required

To proceed please login or register.

 

Not registered yet?
Register today and start benefitting:

    • See your prices
    • Order online 24/7
    • Review your complete order history
    • Free delivery and much more
 
Auto login

After entering your details above, please click on Login below