Hilti Australia:

131 292

Shopping basket

Your shopping basket is empty

Quick order entry

 

Enter item numbersEnter item numbers to add items to shopping basket
Add to basket

Lifetime Service


PRE 3 complete kit + slope table: Item number: 03455736

 

Minimum quantity 1

Fleet price on request Fleet Management benefits: - Theft coverage - Repair extension - No large upfront investment Click here for more information on Fleet Management

Quantity required
Add to basket Loading...
Please wait.

Technical Data

Dimensions (LxWxH) 252 x 252 x 201 mm
Laser functionality Horizontal leveling and manual slope
Accuracy (at 24°) ± 0.5 mm @ 10 m
Width 252 mm
Rotation Speed 300
Laser 635 nm, class II
Leveling System Fully automatic
Battery Type Li-ion
Operation time with Li-Ion battery 40 h
Operating Temperature Range -20 - 50 °C
IP protection class IP 56
Weight without Batteries 2.4 kg
Package content PRE 3 rotating laser, PRA 84 battery pack, PRA 31 laser receiver, PRA 80 laser receiver holder, PRA 85 mains adapter, PUA 20 tripod, PUA 50 levelling staff, PRA 78 slope adapter, packed in a Hilti tool case
Lifetime Service no cost period 2 years

Related products

Please login  

Login or registration required

To proceed please login or register.

 

Not registered yet?
Register today and start benefitting:

    • See your prices
    • Order online 24/7
    • Review your complete order history
    • Free delivery and much more
 
Auto login

After entering your details above, please click on Login below