Hilti Australia:

131 292

Shopping basket

Your shopping basket is empty

Quick order entry

 

Enter item numbersEnter item numbers to add items to shopping basket
Add to basket

Anchor rod HIT-V-F M16x150: Item number: 00409560

 

Minimum quantity 5
Quantity required
Add to basket Loading...
Please wait.

Technical Data

Diameter 16 mm
Anchor length 150 mm
Bit diameter 18 mm
For use with Hilti HIT-HY 150 MAX
Hilti HIT-HY 70 system
Hilti HIT-RE 500
Hilti HIT-RE 500-SD
Hilti HIT-MM PLUS
HFX
Max. fasten. thickness 70 mm
Min. embedment depth 80 mm
Compatibility-sleeves Hilti HIT-SC 22x…
Material composition Steel grade 5.8
Material coating/plating HDG (45 µm)

Related products

Please login  

Login or registration required

To proceed please login or register.

 

Not registered yet?
Register today and start benefitting:

    • See your prices
    • Order online 24/7
    • Review your complete order history
    • Free delivery and much more
 
Auto login

After entering your details above, please click on Login below