| Approvals | CIP |
| Automatic piston return | Yes |
| Power Source Type | Powder-actuated |
| Contact movement | 62 mm |
| Contact pressure range | 140 N - 320 N |
| Dimensions (LxWxH) | 545 x 56 x 164 mm |
| Weight | 2.7 kg |
| Cartridge type | 6.8/11 |
| Cartridge intake | Collated |
| Cartridge color/level | Red, yellow, green |
| Power regulation | Yes |
| Fastener types | X-CW, X-CC27 |
| Operating Temperature Range | -15 - 45 °C |
| Lifetime Service No Cost Period | 2 years |