| Battery Capacity | 56.16 Wh |
| Weight according EPTA-Procedure 01/2003 | 2.05 kg |
| Voltage | 21.6 V |
| Battery Capacity | 2.6 Ah |
| Battery Type | Li-Ion |
| Adjustable Torque | No |
| Triaxial vibration value for screwdriving without impact (ah | 2.5 m/s² |
| Un. (K) for tri. vibr. value for screwdriving (ah) | 1.5 m/s² |
| A-weighted sound power level acc. EN 60745 | 82 dB (A) |
| A-weighted emission sound pressure level acc. EN 60745 | 71 dB (A) |
| Uncertainty for the given sound level acc. EN 60745 | 3 dB (A) |
| Speed control | Electronic with switch |
| Dimensions (LxWxH) | 253 x 99 x 235 mm |
| Chuck Style | 1/4 in hexagon socket |
| Approvals | CB certificate, NTR report (Notification of Test Results), IEC 60745 / EN 60745, EMC - Report, EN 55014 / EN 61000 |
| Reversing Switch | Yes |
| Constant-On Switch | Yes |
| Driving drywall screws - max. dia. | 4.2 mm |
| Driving drywall screws - related max. length | 55 mm |
| Lifetime Service No Cost Period | 2 years |