Hilti
Hilti Australia
131 292
 

Go

Products
Drilling and demolition systems
Combi hammers
TE 30-C-AVR combi hammer

TE 30-C-AVR combi hammer: Item number: 00404270


TE 30-C-AVR combi hammer


Technical Data

Rated input850 W
Full Impact Energy3.3 J
Weight according EPTA-Procedure 01/20034.2 kg
Dimensions (LxWxH)379 x 93 x 213 mm
Voltage240 V
Full Hammering Speed4080 impacts/minute
Triaxial vibration value for hammer drilling into concrete (12 m/s²
Nominal Current (A)3.8 A
Mains frequency50/60 Hz
Triaxial vibration for chiseling in concrete11 m/s²
Maximum drilling diameter range for hammer drill bits - rang5 mm - 28 mm
Radio and television interference suppressionYes
Interference immunityYes
Optimum drilling diameter in concrete10 mm - 20 mm
Drilling Performance62 cm³/min @ Ø 12 mm
78 cm³/min @ Ø 16 mm
58 cm³/min @ Ø 20 mm
Protection Classdouble insulated (class II); grounded (class I)
Constant speed motor electronicsNo
Required Setting ToolTE-C connection end
Number of gears1
Variable Speed SwitchNo
Speed 1 No Load750 rpm
Constant-On SwitchNo
Depth GaugeYes
Chuck interfaceYes
ChiselsTE-C connection end
AVR - Active Vibration ReductionYes
Theft Protection EquippedNo
Uncertainty (K) for triaxial vibration value for chiseling (1.5 m/s²
Service Indicator LightNo
Un. (K) for tri. vibr. value for hammer drilling into concre1.5 m/s²
A-weighted sound power level acc. EN 60745101 dB (A)
A-weighted emission sound pressure level acc. EN 6074590 dB (A)
Uncertainty for the given sound level acc. EN 607453 dB (A)
Weight Class3 kg
Drilling ModesHammer drilling, Drilling, Rotating only, Chiseling
Reduced impact energyNo
Contact Force80 N
Chiseling Performance340 cm³/min
Reversing SwitchYes
Drilling performance - Diameter 112 mm
Drilling performance - Drilling depth 1 in 1 minute62 cm³/min
Drilling performance - Diameter 216 mm
Drilling performance - Drilling depth 2 in 1 minute78 cm³/min
Drilling performance - Diameter 320 mm
Drilling performance - Drilling depth 3 in 1 minute58 cm³/min
Maximum drilling diameter range for percussion core bits - r66 mm - 100 mm
Max. drilling diameter range for metal drill bits - range1 mm - 13 mm
Max. drilling diameter range for wood drill bits - range5 mm - 20 mm
Max. drilling dia. range for forming and inst. drill bits - 3 mm - 30 mm
Lifetime Service No Cost Period2 years

Online shopping

Minimum quantity
1
Quantity required


Hilti Lifetime Service



Find out more
loading