| Volume | 330 ml |
| Mixer Included | 2 |
| For Use With | Hilti HIT-V, HAS, Rebar, HZA-R, HIS |
| Anchor Type | Chemical anchor |
| Content per Can | 330 ml |
| Material composition | Hybrid adhesive mortar |
| Mixer Types | RE-M |
| Mixer Included | No |
| Base Materials | Concrete (cracked), Concrete (non-cracked) |
| Base Material Conditions | Dry, Water-saturated, Standing water (if water is removed completely) |
| Approvals | ETA-08-0352 Opt.1, ETA-08-0202 (ETA rebar), ICC ESR-2262 (AC308) |
| Other Test Reports | NSF approval for drinking water, IBMB and Warrington fire test reports, Corrosion test |
| Shelf Life from Date of Manufacture | 12 month(s) |
| Greendot | Yes |
| Base material temperature - range | -10 °C - 40 °C |
| Rebar diameter range | 8 - 25 mm |
| Rod diameter range | 8 mm - 30 mm |
| Installation Direction | floor, wall, overhead |
| Cleaning procedures | Manual cleaning (up to 20 mm borehole diameter and 10 times element diameter embedment) or compressed-air cleaning |
| Brush Types | Round steel brushes, HIT-RB |
| Compatibility-sleeves | No |
| Required Dispenser | MD 2000, MD 2500, ED 3500-A |
| Installation temperature - range | -10 °C - 40 °C |
| In-Service temperature - range | -40 °C - 120 °C |
| Storage and transportation temperature - range | 5 °C - 25 °C |
| Additional Product Info | Includes 2 mixing nozzles |