| Laser functionality | Horizontal leveling and manual slope |
| Battery Type | Li-Ion |
| Accuracy (at 24°) | ± 0.5 mm @ 10 m |
| Rotation Speed | 300 rpm |
| Self Leveling Range | ±5 ° |
| IP protection class | IP 56 |
| Laser | 635 nm, Class II |
| Self Leveling Time | ≤ 40 s |
| Operation time with LiIon battery | 40 h |
| Leveling System | Fully automatic |
| Automatic cut-out | No |
| Operating Temperature Range | -20 - 50 °C |
| Protection Class | IP 56 |
| Accuracy (at 24°C) | ± 0.5 mm |
| Dimensions (LxWxH) | 252 x 252 x 201 mm |
| Accuracy (at 24°C) Distance | 10 m |
| Weight without Batteries | 2.4 kg |
| Min. operating distance - with laser receiver | 2 m |
| Max. operating distance with laser receiver | 400 m |
| Storage Temperature Range | -25 - 60°C |
| Tripod thread diameter (Imperial) | 5/8" x 18 in |
| Lifetime Service No Cost Period | 2 years |