HOW SAFESET IMPROVES REBAR INSTALLATIONS

Fully approved, safer and more productive installations at your jobsite

SafeSet system for installing rebar connections with HIT-RE 500 V3 epoxy mortar
SafeSet system for the reliable and simple installation of anchors and rebar connections

SafeSet is the Hilti system for setting anchors and post-installed rebar connections.

SafeSet helps ensure that anchors can carry their maximum load values safely, minimising the risk of anchor failure. It’s designed to speed up the installation of anchors and rebar connections and to make them safer and more reliable. 

All SafeSet components are covered by international approvals and work seamlessly as a system. SafeSet meets the requirements of Standards Australia SA TS 101:2015 referenced in the National Construction Code (NCC).

 

ASK AN ENGINEER

HAMMER-DRILLED HOLES

AUTOMATIC CLEANING

SafeSet system for hammer-drilled holes with hollow drill bit

Eliminate extra steps with our hollow drill bits

Clean holes as you drill with our TE-CD (SDS-Plus) or TE-YD (SDS-Max) hollow drill bits connected to the VC 20/40 concrete dust vacuum system and eliminate six manual steps as the dust is removed automatically while drilling is in progress.

Just drill the hole, inject the adhesive and set the anchor.

SafeSet Method vs. Traditional Method

SafeSet method vs. traditional method from drilling to installation for rebar

Automatic cleaning with our hollow drill-bit

DIAMOND-DRILLED HOLEs

Save time and achieve a better bond

SafeSet system for diamond-drilled holes showing load values and displacement for anchors

Raise bond strength with our roughening tool

The Hilti TE-YRT roughening tool is designed to roughen a diamond-drilled hole in order to achieve the necessary bond between the epoxy and the concrete.

It raises the bond strength in diamond-cored holes up to that of hammer-drilled holes and reduces the amplification factor of the minimum anchorage length required by Eurocode 2 to 1.0

The roughening tool combined with HIT-RE 500 V3 achieves a time saving of 30% with core-drilled holes by reducing the need for cleaning.

 

Diamond-cored hole with and without roughening

Diamond-cored hole with and without roughening

From coring to installation

From coring to installation

Please enter a subline

Please enter link
Reliable approved SafeSet method installing rebar connections

ANCHOR SOLUTIONS

SafeSet makes anchor installation safer and more productive

Find out more

Start benefitting from SafeSet